Exploring Capabilities of New Products Webinar Recap
Interface’s latest ForceLeaders webinar, Exploring Capabilities of New Measurement Products, provides an overview of 20 new products with details on specifications, features, and sample applications. The recorded event introduces several new measurement products across various categories, including load cells, torque transducers, multi-axis sensors, instrumentation, accessories, and systems.
Brian Peters, VP of Global Sales at Interface, and Ken Bishop, Senior Director of Custom Solutions, detailed the various product categories and provided essential testing tips to consider for each product. They highlighted capabilities, different use cases, and applications for each product.
Interface’s expanding catalog has over 40,000 SKUs across load cells, torque, instrumentation, calibration systems, and accessories. New products are continuously added, driven by customer needs and industry trends like digitalization, complete systems, multi-axis sensors, submersibles, and wireless connectivity. The following is a recap of some of the products detailed during this comprehensive review.
New Load Cell Models
Ken introduced several new load cell models like the stainless steel ITCA series, which are available with IP67 protection and have capacities ranging from 1 to 150 metric tons (MT) (2.2K to 330.6K lbf). Typical applications are structural testing, jack load and cable tension monitoring, material test machine feedback, and press load monitoring. The ICPA compression model ranges from 2 to 1000 MT (4.4K to 2204K lbf) in a smaller package with optional dome caps and mounting bases. The IO link-enabled 1200 LowProfile Load Cell models for optimizing machine integration and process controls are ideal for the growing digital network environments. Additional products detailed in this section include the A4200 and A4600 WeighCheck™ Load Cells, the new SSLP Stainless Steel Low Profile Universal Load Cell, and our pillow block load cells PBLC1 Pillow Block Load Bearing Load Cell, PBLC2 Pillow Block Load Bearing Load Cell and PBLC3 Pillow Block Load Bearing Load Cell.
Additions to ATEX Load Cell Line
Two new ATEX-approved load cells are reviewed during the event, including a rod-end style 3450 series and a 3411 Intrinsically Safe Compression-Only LowProfile® Load Cell with an internally amplified 4-20 mA output, loop-powered. Appropriate hazardous environment classifications must be reviewed carefully for proper installation.
New Torque Transducers
During the webinar, Brian introduced the lower-cost T18 rotary torque sensor. This valuable transducer is contactless and suits various test stands without needing separate encoders. It’s a great sensor for testing anything that spins. The TSCF C-Face Flange Torque Transducer wired and non-rotating model allows torque and pass-through mounting on standard C-face motor frames for conveyors, pumps, and other systems. It is available in capacities from 288.5 lbf-in to 885 lbf-in (10 Nm to 100 Nm).
Multi-Axis Sensors
New multi-axis sensors, like the 2-axis AT-104, are valuable for combined reaction torque and axial force cable testing. Customers use this for low-range combined force and torque testing, off-axis friction characterization, and articulating component testing. The AT-105 is available in capacities from 100/2, 250/5, & 500/5 N/Nm (22.5/17.7, 56.2/44.3, & 112.4/44.3 lbf/lbf-in). It measures torque, speed, and force for bearing tests. A new 3-axis load cell, the 3AR Series Round 3-Axis Load Cells, has a high Z-axis capacity that matches the BX8 data logger well. The 6-axis 6ADF series incorporates a DIN mounting flange for robot arm integration.
Load Pins, Shackles and Tension Links
Interface’s expanded line of load pins, shackles, and tension links offers a range of standard and custom solutions with integrated wireless options. The new ILMP Standard Stainless Steel Load Load Pin is a great standard load pin, available from 1.1K lbf (500 kgs) to 3,307K lbf (1500 MT). They work well for lifting, rigging, and inline tension applications. Load pins can be fully customized to fit unique mounting requirements with options for redundant bridges or special connectors.
New Instrumentation
A range of new instrumentation is covered, like the multi-channel 9325 indicator with 2400 Hz sampling, software, and TEDS support. The battery-powered 4850 replaces a previous model for outdoor weighing applications. The multi-function JB1100 junction box sums 4 load cell channels and options for CAN bus, Bluetooth, and analog outputs. The compact IF500 Load Cell Simulator generates precision load cell simulation signals for field use. And the 9840C TEDS Read/Write Intelligent Indicator has coefficients for use with up to 20 load cells. Additional instrumentation highlighted during the technical seminar include the BSC1-HD Single Channel PC Interface Module with Analog Output, the BSC4D-BT Portable 4-channel Bluetooth Data Logger, and the various models of INF4 Two, Three, and Four Sensor Weight Transmitter and Indicator and INF1 Single Sensor Weight Transmitter and Indicator.
Accessories and System Offerings
Interface provides diverse accessories like bases, couplings and enclosures tailored to load cells and torque sensors. We also offer integrated systems that include sensors, data acquisition, software, displays and reporting for wireless devices, multi-axis sensors, torque testing, simulation, instrumentation calibration, and other applications. You can see the options covered in our Data AQ Pack Brochure. Customization services can modify standard products or build complete OEM solutions to customer requirements. Consider customized system development services from Interface for fully integrated deployments. It saves time and money.
The webinar concluded with a checklist of starter questions for planning testing projects covering the goals, measurements, cycles, environments, data usage, installation, connections, storage, and reporting requirements.
- What are you measuring?
- What are the number of cycles required in your test plan?
- What is the environment for your project?
- How will you use the measurement data?
- What are the requirements for mounting and installation?
- How will you be connecting your devices to instrumentation?
- Where are you storing your data?
- Will you need software to analyze your results?
Research Interface’s catalog of load cells, torque sensors, instrumentation, and accessories for models potentially fitting my application requirements. Be sure to consult Interface application engineers on recommendations for complete measurement solutions optimized for your specific use cases.
WATCH THE WEBINAR